??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAE LX-VS-SW030-S75
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-SW030-S75
VERF
Availability
no more available
BC
Order code
BAE002T
TC
Product identifier
BAE LX-VS-SW030-S75
PX
Product view
46087_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.157 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Connector, M8x1-Male, 4-pin, Version = Spotlight, Dimension = Ø 40 x 97.5 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 100 mA, Material = Aluminum Anodized PMMA, Illumination area = Ø 30 mm, Light type = LED white light, Wave length = 630 nm, Ambient temperature = -10...40 °C, Approval/Conformity = CE, WEEE, IP rating = IP65
CAE
EPlan
Previews
Embedded user actions